Loading

METTLER TOLEDO

WMF High Precision Weigh Module

These smart precision sensors enable the highest repeatability in processes with tight measuring tolerances. WMF has an integrated EtherNet/IP network connection with Power over Ethernet that eliminates additional converter boxes and service headaches. With WMF, you achieve 100% in-line proof of your filling quality through PLC-controlled automatic calibration and adjustment via a PLC-driven integrated calibration weight that verifies fit for use. WMF simplifies setup and maintenance efforts to minimize costly downtime.

WMF’s thin profile is used as a single weigh module or in an array with multiple units allowing you to arrange numerous weigh modules in a very small space for multiline filling, quality control or checkweighing applications. At 366 Hz, WMF speeds up the entire process to increase throughput through its high accuracy and stable weight. WMF is available with EDS, Custom AOP, sample code, engineering notes and is ODVA compliant.

 

Available for sale: Available now

WMF High Precision Weigh Module
For more information, contact: 
EmailEmail
Joe Wilt, METTLER TOLEDO

Learn more about this partner and their new innovations

METTLER TOLEDO, a Premium level sponsor of the 2021 Automation Fair event
Premium Exhibitor
METTLER TOLEDO

METTLER TOLEDO specializes in the area of precision instruments for professional use. Solutions range from receiving raw materials through various manufacturing processes, in-line process control and end-of-line packaging control, to logistics and shipping. 

Learn more about METTLER TOLEDO
ACT350 Automation Transmitter
METTLER TOLEDO - Hardware
ACT350 Automation Transmitter

Industry leading ACT350 automated weight transmitter offers precise measurement and monitoring of strain gauge load cells at a network speed of 800Hz for real time control of filling, dosing, rate control, dynamic weighing, quality control, and sorting machines.

Learn more

 

Located in the METTLER TOLEDO exhibit

IND360 Compact Automation Terminal
METTLER TOLEDO - Hardware
IND360 Compact Automation Terminal

Industry leading ACT350 automated weight transmitter offers precise measurement and monitoring of strain gauge load cells at a network speed of 800Hz for real time control of filling, dosing, rate control, dynamic weighing, quality control, and sorting machines.

Learn more

 

Located in the METTLER TOLEDO exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • 销售
  • 客户服务中心
  • TechConnect 支持
  • 一般问题
  1. Chevron LeftChevron Left 主页 Chevron RightChevron Right
  2. Chevron LeftChevron Left 公司 Chevron RightChevron Right
  3. Chevron LeftChevron Left 活动 Chevron RightChevron Right
  4. Chevron LeftChevron Left 特色活... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left METTLER TOLEDO WMF High Precision Weigh Module Chevron RightChevron Right