Loading

DATA-LINC GROUP 

HSM240E-SD – High-Speed Modem – 2.4GHz Ethernet-Serial & Digital I/O 

The HSM 2.4GHz Direct Sequence Spread Spectrum, OFDM modem is license-free, high-speed and a three-in-one solution for broadband communication. It is Wi-Fi compatible and supports standard speeds of 54Mbps and up to 108Mbps in turbo mode. It may be configured as an Access Point, Client, Bridge and Router while simultaneously communicating via Ethernet, serial, and I/O ports for ranges up to 9 miles/14.5 km. It comes with advanced diagnostics capabilities and has a range of adjustable configuration parameters to ensure optimal network performance. From Agriculture to Mining, Metals, & Cement to Water/Wastewater and industries in between, the HSM240E-SD High-Speed Modem is your Swiss Army knife for the solution to your industrial wireless network needs.

 

Available for sale: January 2022

DATA-LINC GROUP HSM240E-SD
For more information, contact: 
EmailEmail
Jorge Gomez-Casais, DATA-LINC GROUP

Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • 销售
  • 客户服务中心
  • TechConnect 支持
  • 一般问题
  1. Chevron LeftChevron Left 主页 Chevron RightChevron Right
  2. Chevron LeftChevron Left 公司 Chevron RightChevron Right
  3. Chevron LeftChevron Left 活动 Chevron RightChevron Right
  4. Chevron LeftChevron Left 特色活... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left Data-Linc Group HSM240E-SD Chevron RightChevron Right