
Mini Plug-in Timing Relay
Catalog #: 700-HNK42BA24
Rockwell Automation announces that as of
August 14, 2024,
the Mini Plug-in Timing Relay will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
August 14, 2024
Replacement Category:
No planned RA replacement

Rockwell Automation announces that as of
August 14, 2024,
the Mini Plug-in Timing Relay will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
August 14, 2024
Replacement Category:
No planned RA replacement
Number of outputs, delayed, normally open contact | 2 |
---|---|
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Type of electric connection | Plug-in connection |
Power consumption | Relay ON: approximate 0.8VA @ 24V AC @ 60Hz |
Operating voltage | 85...110% of rated supply voltage |
Electrical life cycle | Minimum 100000 ops (3A @ 250V AC, resistive load at 1800 ops/hr) |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Weight | 18 g |
Mechanical life operations | 10000000 minimum ops (under no load at 1800 ops/hr) |
Shock resistance | Malfunction: 100 m/s² |
Vibration resistance | Malfunction: 10-55 Hz @ 0.5 mm single Alitude |
Dielectric strength | 2000V AC @ 50/60Hz for 1 min (between operating circuit and control output, or contacts of different poles) |
Suitable for front mounting | False |
With plug-in socket | False |
Operating temperature | -10 °C |
---|---|
Storage temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.502 |
Lead Time | 97 |
Dimension Width | 3.505 |
Dimension Length | 1.397 |
Stock Status | NON_STOCKED |
Weight | 0.018 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
登录
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of outputs, delayed, normally open contact | 2 |
---|---|
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Type of electric connection | Plug-in connection |
Power consumption | Relay ON: approximate 0.8VA @ 24V AC @ 60Hz |
Operating voltage | 85...110% of rated supply voltage |
Electrical life cycle | Minimum 100000 ops (3A @ 250V AC, resistive load at 1800 ops/hr) |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Weight | 18 g |
Mechanical life operations | 10000000 minimum ops (under no load at 1800 ops/hr) |
Shock resistance | Malfunction: 100 m/s² |
Vibration resistance | Malfunction: 10-55 Hz @ 0.5 mm single Alitude |
Dielectric strength | 2000V AC @ 50/60Hz for 1 min (between operating circuit and control output, or contacts of different poles) |
Suitable for front mounting | False |
With plug-in socket | False |
Operating temperature | -10 °C |
---|---|
Storage temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.502 |
Lead Time | 97 |
Dimension Width | 3.505 |
Dimension Length | 1.397 |
Stock Status | NON_STOCKED |
Weight | 0.018 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
登录
文档
700-td552_-en-p
Technical Data
700-TD552 |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.